Technical FAQs
EcoBreeze Variable Speed Drive Technical Spec’s
Issue:
EcoBreeze Variable Speed Drive Technical Spec’s
Product line:
ACEC200, ACEC201, ACECFR20200, ACECFR20201, ACECFR40200, ACECFR40201
Environment:
All Serials
Cause:
Technical Specification
Resolution:
ATV312HD15M3
variable speed drive ATV312 - 15kW - 28.5kVA
- 628W - 200..240 V- 3-phase supply
Main
Range of product Altivar 312
Product or component type Variable speed drive
Product destination Asynchronous motors
Product specific application Simple machine
Assembly style With heat sink
Component name ATV312
EMC filter Without EMC filter
Power supply voltage 200...240 V - 5...5 %
Supply frequency 50...60 Hz (- 5...5 %)
Network number of phases 3 phases
Motor power kW 15 kW
Motor power hp 20 hp
Line current 71.9 A for 240 V 82.1 A for 200 V , 1 kA
Apparent power 28.5 kVA
Maximum transient current 99 A for 60 s
Power dissipation in W 628 W at nominal load
Speed range 1...50
Asynchronous motor control Factory set : constant torque Sensorless flux vector control with PWM type motor control signal
Electrical connection Al1, Al2, Al3, AOV,AOC, R1A, R1B, R1C, R2A, R2B, LI1..LI6 terminal 2.5 mm² AWG 14 L1, L2, L3, U, V, W,
PA, PB, PA/+, PC/- terminal 2.5 mm² AWG 14
Supply Internal supply for logic inputs at 19...30 V ≤ 100 A for overload and short-circuit protection
Internal supply for reference potentiometer (2.2 to10 kOhm) at 10...10.8 V ≤ 10 A for overload and short-circuit protection
Communication port protocol CANopen Modbus
IP degree of protection IP20 on upper part without cover plate IP21 on connection terminals IP31 on upper part IP41 on upper part
Option card CANopen daisy chain communication card DeviceNet communication card Fipio communication card
Modbus TCP communication card Profibus DP communication card
Complementary
Supply voltage limits 170...264 V
Network frequency limits 47.5...63 Hz
Prospective line Isc 1 kA
Continuous output current 66 A at 4 kHz
Speed drive output frequency 0.5...500 Hz
Nominal switching frequency 4 kHz
Switching frequency 2...16 kHz adjustable
Transient overtorque 150...170 % of nominal motor torque
Braking torque 100 % with braking resistor continuously 150 % without braking resistor ≤ 150 % with braking resistor for 60 s
Regulation loop Frequency PI regulator
Motor slip compensation Adjustable Automatic whatever the load suppressable
Output voltage <= power supply voltage
Tightening torque 0.6 N.m Al1, Al2, Al3, AOV, AOC, R1A, R1B, R1C, R2A, R2B, LI1...LI6 0.8 N.m L1, L2, L3, U, V, W, PA, PB, PA/+, PC/-
Insulation Electrical between power and control
Analogue input number 3
Analogue input type AI1 configurable voltage 0...10 V , input voltage 30 V max , impedance 30000 Ohm AI2 configurable voltage +/- 10 V ,
input voltage 30 V max , impedance 30000 Ohm AI3 configurable current 0...20 mA , impedance 250 Ohm
Sampling duration AI1, AI2, AI3 8 ms for analog LI1...LI6 4 ms for discrete
Response time AOV, AOC 8 ms for analog R1A, R1B, R1C, R2A, R2B 8 ms for discrete
Linearity error +/- 0.2 % for output
Analogue output number 2
Analogue output type AOC configurable current 0...20 mA , impedance 800 Ohm , resolution 8 bits AOV configurable voltage 0...10 V , impedance 470 Ohm , resolution 8 bits
Discrete input logic LI1...LI4 logic input not wired , < 13 V (state 1) LI1...LI6 negative logic (source) , > 19 V (state 0)
LI1...LI6 positive logic (source) , < 5 V (state 0), > 11 V (state 1)
Discrete output number 2
Discrete output type R1A, R1B, R1C configurable relay logic 1 NO + 1 NC , electrical durability 100000 cycles R2A,
R2B configurable relay logic NC , electrical durability 100000 cycles
Minimum switching current R1-R2 10 mA at 5 V DC
Maximum switching current R1-R2 on resistive load, 5 A at 250 V AC, cos phi = 1, L/R = 0 ms R1-R2 on resistive load, 5 A at 30 V DC, cos phi = 1, L/R = 0 ms
R1-R2 on inductive load, 2 A at 250 V AC, cos phi = 0.4, L/R = 7 ms R1-R2 on inductive load, 2 A at 30 V DC, cos phi = 0.4, L/R = 7 ms
Discrete input number 6
Discrete input type LI1...LI6 programmable 24 V 0...100 mA with PLC , impedance 3500 Ohm
Acceleration and deceleration S, U or customized Linear adjustable separately from 0.1 to 999.9 s
Braking to standstill By DC injection
Protection type Input phase breaks drive Line supply overvoltage and undervoltage safety circuits drive Line supply phase loss safety function, for three phases supply drive
Motor phase breaks drive Overcurrent between output phases and earth (on power up only) drive Overheating protection drive
Short-circuit between motor phases drive Thermal protection motor
Insulation resistance ≥ 500 MOhm at 500 V DC for 1 minute
Local signalling 1 LED red for drive voltage Four 7-segment display units for CANopen bus status
Time constant 5 ms for reference change
Frequency resolution Analog input 0.1...100 Hz Display unit 0.1 Hz
Type of connector 1 RJ45 Modbus/CANopen
Physical interface RS485 multidrop serial link
Transmission frame RTU
Transmission rate 10, 20, 50, 125, 250, 500 kbps or 1 Mbps CANopen 4800, 9600 or 19200 bps Modbus
Number of addresses 1...127 CANopen 1...247 Modbus
Number of drive 31 Modbus 127 CANopen
Environment
Dielectric strength 2040 V DC between earth and power terminals 2880 V AC between control and power terminals
Electromagnetic compatibility 1.2/50 μs - 8/20 μs surge immunity test conforming to IEC 61000-4-5 level 3 Electrical fast transient/burst
immunity test conforming to IEC 61000-4-4 level 4 Electrostatic discharge immunity test conforming to IEC 61000-4-2 level 3
Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 level 3
Standards IEC 61800-5-1
Product certifications C-Tick CSA GOST NOM UL
Pollution degree 2
Protective treatment TC
Vibration resistance 1 gn (f = 13...150 Hz) conforming to EN/IEC 60068-2-6 1.5 mm (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Relative humidity 5...95 % without condensation conforming to IEC 60068-2-3 5...95 % without dripping water conforming to IEC 60068-2-3
Ambient air for storage -25...70 °C
Ambient air for operation -10...50 °C without derating with protective cover on top of the drive -10...60 °C with derating factor without protective cover on top of the drive
Operating altitude ≤ 1000 m without derating ≥ 1000 m with current derating 1 % per 100 m
RoHS EUR conformity date 0918
RoHS EUR status Compliant