What's new - Product Announcements

APC is pleased to announce the following*:

2 Records Found | Nov-2018 Announcements
New Product

UPS NMC Firmware Update v6.6.4 with BACnet/IP Certification

Firmware Upgrades

UPS NMC Firmware Update v6.6.4 with BACnet/IP support, for smooth integration of UPS with Building Management Systems (BMS), is now certified by BACnet Testing Laboratories (BTL). This certification ensures compatibility with similarly certified 3rd party BACnet Devices and Management Systems. In addition, this firmware update addresses multiple reported issues including, - mitigating ROBOT vulnerability, by providing an option for the users to select active cipher suites, - now able to accept SSL/TLS certificates issued by third party Certificate Authorities such as Microsoft Certificate Services - overcome white screen on web User Interface, due to abnormally large amount of cookies in the web browser. To download the UPS NMC Firmware Update v6.6.4 (for single phase Smart-UPS & Symmetra) SFSUMX664, SFSY664 and language packs, kindly navigate to www.apc.com/tools/download/, "filter by Software/Firmware" and choose "Firmware Upgrades - UPS Network Management Card".

Part Number: SFSUMX664, SFSUMX664LP1, SFSUMX664LP2, SFSY664, SFSY664LP1, SFSY664LP2
New Product

APC Easy UPS SNMP Network Management Card

UPS Network Management Cards

APC by Schneider Electric Network Management Card provides direct communication with your Easy UPS. The SNMP software allows remote monitoring and the ability to manage multiple UPS’ from anywhere with internet access.

UPS Network Management Cards - APC
Part Number: APV9601

* Results are based off your selected country.