Technical FAQs
Technical FAQs
Issue:
Legacy APC Refrigerant Charge
Product line:
Legacy, Airflow, AFX, CCT, CM, TC
Environment:
All Models
Cause:
Factory Refrigeration Charge
Resolution:
R-22 Factory Charged |
||||||
Air |
W/G |
|||||
CCT-6 W/G |
8.1 |
CM15 |
56 ozs |
47 ozs |
||
CCT-8 W/G |
12 |
CM20 |
63 ozs |
54 ozs |
||
CCT-10 W/G |
13 |
CM25 |
70 ozs |
63 ozs |
||
CCT-15 W/G |
24 |
CM40 |
101 ozs |
84 ozs |
||
CCT-20 W/G |
27 |
CM65 |
170 ozs |
120 ozs |
||
CCT-24 W/G |
31 |
|||||
CCT-30 W/G |
70 |
|||||
TC-2 W/G |
5 |
|||||
TC 3 W/G |
4lbs, 13 ozs |
|||||
TC-5 W/G |
8.5 |
|||||
TC-8 W/G |
11 |
|||||
TC-10 W/G |
11 |
|||||
AFX-106 W/G |
13 |
|||||
AFX-108 W/G |
18 |
|||||
AFX-210 W/G |
23 |
|||||
AFX-212 W/G |
23 |
|||||
AFX-214 W/G |
23 |
|||||
AFX-218 W/G |
23 |
|||||
AFX-320 W/G |
44 |
|||||
AFX-326 W/G |
44 |
|||||
AFX-328 W/G |
57 |
|||||
All charges are approximate, may vary +/- 5 lbs. |
||||||