INDONESIA - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Mobile Accessories
Portable Device Chargers
Cooling
Cooling
Cooling
Air Economizers
Ecoflair Air Economizers
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
Static Transfer Switches
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
Module Optimized Cooling
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
Data Center Assessment Services
Install
Installation Services
Project Management
Operate
Remote Monitoring Services
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
INDONESIA - Choose Country or Region
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
NetBotz Appliances version 1 and 2 Operating Environments
Issue:
NetBotz version 1 and 2 Appliances Operating Environments
Product Line:
NetBotz
Environment:
NetBotz version 1 and 2
Cause:
Opearting environment
Resolution:
The NetBotz Appliances and pods are designed for indoor use only.
The environmental operating conditions are as follows:
* Temperature: 35F to 120F (1.6C to 48.8C)
* Humidity: 10% to 90% non-condensing