FIJI - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Mobile Accessories
Portable Device Chargers
Cooling
Cooling
Cooling
Air Economizers
Ecoflair Air Economizers
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
Static Transfer Switches
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
Module Optimized Cooling
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
Data Center Assessment Services
Install
Installation Services
Operate
Remote Monitoring Services
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
FIJI - Choose Country or Region
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
Sensor Specifications for Version 2 Netbotz Appliances
Issue:
Sensor Specifications for Version 2 Netbotz Appliances
Product Line:
NetBotz
Environment:
NetBotz version 2 sensors
Cause:
Sensor specifications.
Resolution:
Integrated Sensor Specifications:
Temperature sensor Range:
- 35F to 120F
- 1.6C to 48.8C
Temperature sensor Accuracy:
+ or – 1.8F
+ or – 1C
Humidity sensor Range:
- 10% to 90% non-condensing
Humidity sensor Accuracy:
+ or – 5% RH
Dew Point sensor Accuracy:
+ or - 2 degrees F
Airflow sensor Range:
- 40 fpm to 400 fpm
Airflow sensor Accuracy:
+ or – 50 fpm