Technical FAQs

Ask a Question

Spare parts list for ACRD1XX, and ACRD2XX

Issue: 
ACRD1XX and ACRD2XX spare parts list

Product line:
ACRD1XX, ACRD2XX 

Environment: 
All Serial Numbers  

Cause:  
Most popular spare parts list

Resolution:  
Please contact Cooling Tech Support to confirm the part numbers before quoting as some may have changed. 888-695-6500 Option 2, Option 2, Option 2
 
ACRD 10KW SPARE PARTS SKU'S               Individual Item Spares
                  Shipping Weights & Measures Summary
                   
                   
Item Number Description Shipping Weight (kg) Shipping Height (mm) Shipping Width (mm) Shipping Depth (mm) Part Weight (kg) Part Height (mm) Part Width (mm) Part Depth (mm)
W0H-0212 CONNECTOR SET CUSTOMER INTERFACE - SPARE PART      0.079      110.0      110.0      110.0      0.035      155.0      100.0        10.0
W0M-61370 FRONT DOOR ASSY 10 KW - SPARE PART      9.600      195.0    2,000.0      380.0      5.450        69.0    1,917.0      297.0
W0N-7166 CONDENSATE PUMP ASSY - 110V-240V - SPARE PART      0.340      160.0      160.0      160.0      0.205        30.0        45.0      165.0
W0P2566 COMPLETE 829 PCB CRAC PWR BACKPLANE - SPARE PART      0.883      200.0      440.0      260.0      0.129        45.0      327.0        80.0
W0P2570 CRAC 8X 2 FORM-C RELAY - SPARE PART      0.373      180.0      225.0      210.0      0.099        32.0      180.0        48.0
W0W4440 WIRE ASSEMBLY CTRLR SIG - SPARE PART      0.797      190.0      320.0      270.0      0.497        50.0      320.0      270.0
W0W4441 WIRE ASSEMBLY AC10KW BASE FEATURES - SPARE PART      2.505      210.0      310.0      330.0      1.956        50.0      310.0      330.0
W0W4442 WIRE ASSEMBLY PWR TO CTRLR BOX - SPARE PART      0.177      160.0      160.0      160.0      0.054        50.0      160.0      160.0
W0W4444 WIRE ASSEMBLY PBP PWR - SPARE PART      0.582      190.0      310.0      260.0      0.271        50.0      310.0      260.0
W0W4446 WIRE ASSEMBLY MB NTC JMPR - SPARE PART      0.071      110.0      110.0      110.0      0.024        50.0      110.0      110.0
W234-0500 CAP MTL PPR 370V 50UF - SPARE PART                 
W234-1700 CAP MTL PPR 370V 70UF - SPARE PART                 
W451-0241 CONTACTOR DP 2 POLE 30A 208-240V - SPARE PART      0.293      110.0      110.0      110.0      0.236        60.0        90.0        65.0
W875-00094 UNION 3/4" STRAIGHT C X C - SPARE PART      0.315      110.0      110.0      110.0      0.270        47.0        47.0        56.0
W875-00100 BRAZED PLATE HX WPH24-40 - SPARE PART      7.980      240.0      490.0      220.0      7.051      460.0        90.0      130.0
W875-00103 COMP, SCROLL 208-230/1/60, 10KW, DANFOSS - SPARE PART     42.000      610.0      900.0      450.0     31.900      480.0      290.0      300.0
W875-00105 VALVE ELECTRONIC EXPANSION SER6 3/8" ODF - SPARE PART      0.607      160.0      160.0      160.0      0.446      160.0      163.0      150.0
W875-00108 COIL SOLENOID VALVE 1/2" 208-240V 7W DIN - SPARE PART      0.172      110.0      110.0      110.0      0.114        50.0        35.0        35.0
W875-00112 GASKET UNION 3/4" - SPARE PART      0.057      110.0      110.0      110.0      0.080        11.0        40.0        40.0
W875-2088 FILTER-DRIER 1/2"ODF SOLDER - SPARE PART      0.780      160.0      160.0      160.0      0.692      200.0        80.0        80.0
W875-3882 COMP, SCROLL 220-240/1/50, 10KW, DANFOSS - SPARE PART     42.500      610.0      900.0      450.0     32.140      480.0      290.0      300.0
W875-4350 VALVE SOLENOID BODY REFRIGERATION 1/2" ODF - SPARE PART      0.265      160.0      160.0      160.0      0.102        70.0        85.0        30.0
W875-4357 VALVE TXV 1/2"ODM X 5/8" ODF EXTENDED, R410A 3 TON - SPARE PART      0.656      160.0      160.0      160.0      0.561      160.0      110.0        85.0
W920-0082 DC RECTIFIER 500W - SPARE PART      2.493      214.0      130.0      332.0      2.013      130.0        72.0      275.0
Was this helpful?
What can we do to improve the information ?