Technical FAQs
APC Schneider Cooling Unit Identification
Issue:
APC Cooling Unit identification
Product line:
All Cooling Units
Environment:
All Product models, all serial numbers
Cause:
Nomenclature
Resolution:
APC Unit Identification
FM Air/Water/Glycol
FMXXX-XXX-XXX
FM-CW
FM40X-CXX-XXX
IR
IR40-CXX-XXX
FM40M-CXX-XXX
AFX (Not Current)
AFX-XXXM-XX-XXX
AFX (Not Current)
AFX-XX-XXX-X
AFX (Not Current)
AFX-XXX-X-XX
CM (Not Current)
CM-XXX-X-XX-X
CM (Not Current)
CM-XX.X-X-XX-X-XX
CM (Not Current) (MBH is equal to 1000 BTU)
CMXX-XXX-XXXX
CM Condenser/Condensing Unit (Not Current) (MBH is equal to 1000 BTU)
CNXX-XXX-XXXX
CM Condenser/Condensing Unit/Drycooler (Not Current)
CM-XXX-XX.X-XXX-XX
CCT (Current)
CW100M-CXX-XXX
CCT (Not Current)
CWXXX-CXX-X
CCT (Not Current)
CW-XX.X-C-XX-X
CCT (Not Current)
CCT-XX-XX
CCT (Not Current)
CCT( Capacity)-X(Voltage)X
CCT (Not Current)
DX-XX.X-X-XX-X
SH (Not Current)
SH-X(X)
DH (Not Current)
DH-X(X)
TC (Not Current)
TC-XX.X-X-XX-X
TC (Not Current)
TC-XX.X-X-XX-X
NetworkAIR PA (Current)
NetworkAIR InRow Cooling (Current)
NetworkAIR High-Density Cooling Enclosures
APC Cooling Unit identification
Product line:
All Cooling Units
Environment:
All Product models, all serial numbers
Cause:
Nomenclature
Resolution:
APC Unit Identification
FM Air/Water/Glycol
FMXXX-XXX-XXX
Model | Capacity KW | Module | Configuration | Voltage | Reheat | Humidifier | Air Pattern |
FM | 35 (10T) 40 (12T) 50 (15T) |
M= Main E= Expansion |
A= Air Cooled E= Air Cooled w/Multicool W= Water Cooled F= Water Cooled w/Multicool D= Water Cooled w/Economizer G= Glycol Cooled B= Glycol Cooled w/Multicool P= Glycol Cooled w/Economizer |
BA=208-230/3/60 KA= 480/3/60 MA= 600/3/60 |
E= Electric W= Hot Water S= Steam H= Hot Gas B= Hot Gas & Electric X= No Reheat |
S=Replaceable Steam Canister C=Cleanable Steam Canister X=No Humidifier |
D=Downflow U=Upflow (Front Return) R=Upflow (Rear Return) |
FM40X-CXX-XXX
Model | Capacity KW | Module | Configuration | Voltage | Reheat | Humidifier | Air Pattern |
FM | 40 (12T) |
A= 3 row 20 Circuit coil B= 4 row 20 Circuit coil C= 4 row 40 Circuit coil |
C= Chilled Water |
BA=208-230/3/60 KA= 480/3/60 MA= 600/3/60 AA=208/208/3/60 CA=480/208/3/60 DA=480/480/3/60 EA=600/208/3/60 |
F= Electric (High Output) X= No Reheat |
S= Replaceable Steam Canister C= Cleanable Steam Canister X= No Humidifier |
D= Downflow U= Upflow (Front Return) R= Upflow (Rear Return) |
IR
IR40-CXX-XXX
FM40M-CXX-XXX
Model | Capacity KW | Configuration | Voltage | Reheat | Humidifier | Air Pattern | |||||
IR | 40 (12T) |
C= Chilled Water |
MA= 600/3/60 AA=208/208/3/60 CA=480/208/3/60 DA=480/480/3/60 EA=600/208/3/60 |
E= Electric X= No Reheat |
S= Steam Canister X= No Humidifier |
A= In-Row | |||||
Model | Capacity KW | Module | Configuration | Voltage | Reheat | Humidifier | Air Pattern | ||||
FM | 40 (12T) |
M= Main | C= Chilled Water |
MA= 600/3/60 AA=208/208/3/60 CA=480/208/3/60 DA=480/480/3/60 EA=600/208/3/60 |
E= Electric X= No Reheat |
S= Steam Canister X= No Humidifier |
A= In-Row | ||||
AFX (Not Current)
AFX-XXXM-XX-XXX
Model | Capacity KW | Module | Configuration | Voltage | Reheat | Humidifier | Air Pattern |
AFX | 018 (5T) 065 (18T) |
M= Main | A= Air Cooled W= Water Cooled G= Glycol Cooled |
BA=208-230/3/60 KA= 480/3/60 MA= 600/3/60 |
E= Electric X= No Reheat |
S= Steam Canister X= No Humidifier |
D= Downflow U= Upflow (Front Return) |
AFX-XX-XXX-X
Model | Capacity KW | Configuration | Voltage | Air Pattern |
AFX | 20 (6T) 27 (8T) 34 (10T) 41 (12T) 48 (14T) 62 (18T) 70 (20T) 90 (26T) 98 (28T) |
A= Air Cooled W= Water Cooled G= Glycol Cooled |
BA=208-230/3/60 KA= 480/3/60 MA= 600/3/60 |
D= Downflow U= Upflow (Front Return) R= Upflow (Rear Return) |
AFX (Not Current)
AFX-XXX-X-XX
Model | # of Bays | Capacity Ton | Configuration | Voltage | Air Pattern |
AFX | 1 =1 Bay 2 =2 Bay 3 =3 Bay |
06 (1 Bay) 08 (1 Bay) 10 (2 Bay) 12 (2 Bay) 14 (2 Bay) 18 (2 Bay) 20 (3 Bay) 26 (3 Bay) 28 (3 Bay) |
A= Air Cooled W= Water Cooled G= Glycol Cooled |
2=208-230/3/60 4= 480/3/60 6= 600/3/60 |
DF= Downflow UD= Upflow (Front or Rear Return) |
CM (Not Current)
CM-XXX-X-XX-X
Model | Capacity KW | Configuration | Voltage | Air Pattern | ||||
CM | 003 (1T) 005 (1.5T) 007 (2T) 010 (3T) 014 (4T) 017 (5T) |
A= Air Cooled E= Air Cooled w/Multicool R= Air Cooled w/Remote Condensing W= Water Cooled F= Water Cooled w/Multicool G= Glycol Cooled B= Glycol Cooled w/Multicool P= Glycol Cooled w/Economizer C= Chilled Water |
BC=208-230/1/60 BA=208-230/3/60 FC=277/1/60 KA= 480/3/60
|
S= Spot Cooled D= Ducted |
CM-XX.X-X-XX-X-XX
Model | Capacity Ton | Configuration | Voltage | Air Pattern | Configuration |
CM | 01.0 01.5 02.0 03.0 04.0 05.0 |
A= Air Cooled W= Water Cooled G= Glycol Cooled R= Remote Condensing C= Chilled Water P= Precool |
BC=208-230/1/60 BA=208-230/3/60 FC=277/1/60 KA= 480/3/60 |
S= Spot Cooled D= Ducted |
SC= Air Cooled Self-Contained IR= Air Cooled Indoor Condenser IG= Air Cooled Indoor Condensing OR= Air Cooled Outdoor Condenser OG= Air Cooled Remote Indoor Condensing |
CM (Not Current) (MBH is equal to 1000 BTU)
CMXX-XXX-XXXX
Model | Capacity MBH | Configuration | Voltage | Configuration | Compressor Info |
Air Pattern | Configuration |
CM | 15 (1T) 20 (1.5T) 25 (2T) 40 (3T) 50 (4T) 65 (5T) |
A= Air Cooled W= Water Cooled G= Glycol Cooled C= Chilled Water E= Fan Coil/Evap |
BC=208/1/60 DC=230/1/60 BA=208/3/60 FC=277/1/60 DA= 230/3/60 |
C= Closed Coupled R= Remote |
X= No Compressor 2= With Compressor |
S= Spot Cooled D= Ducted |
E= ECWS P= Precool |
CNXX-XXX-XXXX
Model | Capacity MBH | Configuration | Voltage | Configuration | Configuration | Control |
CR= Condenser CN= Condensing Unit GD= Drycooler |
15 (1T) 20 (1.5T) 25 (2T) 40 (3T) 50 (4T) 65 (5T) |
A= Air Cooled W= Water Cooled G= Glycol Cooled |
DC=230/1/60 KC= 460/1/60 (FSC Only) DA= 230/3/60 KA= 460/3/60 |
C= Closed Coupled R= Remote |
X= N/A OP= Outdoor Propeller IC= Indoor Centrifugal |
C= Fan Cycle F= Fan Speed L= Flooded Control X= N/A |
CM-XXX-XX.X-XXX-XX
Model | Controls | Capacity Ton | Ambient Temperature | Voltage |
CM | AFL= Air Cooled Flooded AFS= Air Cooled Fan Speed Control GSS= Glycol Single Set Point GDS= Glycol Dual Set Point |
01.0 01.5 02.0 03.0 04.0 05.0 |
095= 95F 105= 105F 115= 115F |
DC=230/1/60 KC= 460/1/60 (FSC Only) DA= 230/3/60 KA= 460/3/60 |
CCT (Current)
CW100M-CXX-XXX
Model | Capacity KW | Module | Configuration | Voltage | Reheat | Humidifier | Air Pattern |
CW | 100 (28T) |
M= Main |
C= Chilled Water | BA=208-230/3/60 KA= 480/3/60 MA= 600/3/60 |
E= Electric X= No Reheat |
S= Steam Canister X=No Humidifier |
D=Downflow U=Upflow (Front Return) |
CWXXX-CXX-X
Model | Capacity KW | Configuration | Voltage | Air Pattern |
CW | 020 (6T) 027 (8T) 041 (12T) 050 (15T) 070 (20T) 087 (25T) 105 (30T) 123 (35T) 140 (40T) 175 (50T) 210 (60T) |
C= Chilled Water | BA=208-230/3/60 KA= 480/3/60 MA= 600/3/60 |
D=Downflow U=Upflow (Front Return) R= Upflow (Rear Return) |
CCT (Not Current)
CW-XX.X-C-XX-X
Model | Capacity Ton | Configuration | Voltage | Air Pattern |
CW | 12.0 15.0 20.0 25.0 30.0 35.0 40.0 50.0 60.0 |
C= Chilled Water | BA=208-230/3/60 KA= 480/3/60 MA= 600/3/60 |
D=Downflow U=Upflow (Front Return) |
CCT (Not Current)
CCT-XX-XX
Model | Capacity Ton | Configuration | Voltage |
CCT |
12 15 20 25 30 35 40 50 60 |
C= Chilled Water | 2= 208, 220 or 230 4= 380, 415 or 460 6= 575 ![]() |
|
CCT (Not Current)
CCT( Capacity)-X(Voltage)X
Model | Capacity Ton | Configuration | Voltage | Configuration |
CCT | Unkown | C= Chilled Water A= Air Cooled G= Glycol Cooled W= Water Cooled RC= Remote Condensing ECWS= External Chilled Water Plus DX CU= Mainframe Chiller System (4-30 ton in Air, Water, Glycol, PreFree Cool, and ECWS) PC= PreFree Cool |
2= 208, 220 or 230 4= 380, 415 or 460 6= 575 |
SC= Self-Contained |
CCT (Not Current)
DX-XX.X-X-XX-X
Model | Capacity Ton | Configuration | Voltage | Air Pattern |
DX= Direct Expansion |
06.0 08.0 10.0 15.0 20.0 24.0 30.0 |
A= Air Cooled W= Water Cooled G= Glycol Cooled R= Remote Condensing P= Precool |
BC=208-230/1/60 BA=208-230/3/60 KA= 480/3/60 MA= 600/3/60 |
D= Downflow U= Upflow |
SH (Not Current)
SH-X(X)
Model | Voltage | Configuration | ||
SH= Sky-Hook (Ceiling Mount Unit)
![]() |
2= 208-230/1/60 3= 277/1/60 |
A= Air Cooled W= Water Cooled G= Glycol Cooled C= Chilled Water |
DH-X(X)
Model | Voltage | Configuration | ||
DH= Datahook (Ceiling Mount Unit)
![]() |
2= 208-230/1/60 3= 277/1/60 |
A= Air Cooled W= Water Cooled G= Glycol Cooled |
TC (Not Current)
TC-XX.X-X-XX-X
Model | Capacity Ton | Configuration | Voltage | Air Pattern |
TC= TechCool |
02.0(Not in C) 03.0 (Not in C) 05.0 (Not in C) 08.0 (All Config.) 10.0 (All Config.) 04.0 (C Only) 06.0 (C Only) 12.0 (C Only) |
A= Air Cooled W= Water Cooled G= Glycol Cooled R= Remote Condensing P= Precool C= Chilled Water |
BA=208-230/3/60 KA= 460/3/60 MA= 6575/3/60 |
D= Downflow U= Upflow |
TC (Not Current)
TC-XX.X-X-XX-X
Model | Capacity Ton | Configuration | Voltage | Air Pattern | Special Features |
TC= TechCool |
2 (Not in C) 3 (Not in C) 5 (Not in C) 8 (All Config.) 10 (All Config.) 4 (C Only) 6 (C Only) 12 (C Only) |
A= Air Cooled W= Water Cooled G= Glycol Cooled C= Chilled Water E= Remote Condensing |
2= 208, 220 or 230 4= 380, 415 or 460 6= 575 |
D=Downflow UD=Upflow |
PC= Precool (Only in 2, 3, & 5 Ton) ECWS= External Chilled Water Supply |
|
NetworkAIR PA (Current)
Model | Capacity Ton | Configuration | Voltage | Air Pattern | Special Features |
PA1000 PA4000 |
.6t (1.5kW) 1.1t (3.9kW) |
DX DX |
120 120 |
Horizontal Horizontal |
NEMA 5-15P (692 Watts input) NEMA 5-20P (1610 Watts input) |
NetworkAIR InRow Cooling (Current)
Model | Capacity Ton | Configuration | Voltage | Air Pattern | Special Features |
ACSC100 ACSC101 ACRC100 ACRC101 ACRC103 ACRP100 ACRP101 ACRP102 ACRP500 ACRP501 ACRP502 |
1.5t – 1.8t (5.30kW – 6.5kW) 3.75t - 8.75t (13.2kW - 30.7kW) 6.5t – 10.4t (22.8kW - 36.6kW) 11.5t – 20.8t (40.8kW - 73.3kW) |
DX (R-410A) CW DX (R-407C) CW |
208 - 230 220 – 240 100 – 120 200 - 240 200 - 240 200 – 240 460 – 480 380 - 415 200 – 240 460 - 480 380 - 415 |
Horizontal Horizontal Horizontal Horizontal |
NEMA L6-20P (2940 Watts input) NEMA L5-20P (1100 Watts input) IEC-320-C14 IEC-309 16 A 4-wire (3PH + G) (13.737 kW input) 4-wire (3PH + G) (11.213 kW input) 4-wire (3PH + G) (3204 Watts input) 4-wire (3PH + G) (2054 Watts input) |
Model | Capacity Ton | Configuration | Voltage | Air Pattern | Special Features |
ARAC15000T | 5.1t (18kW) | CW | 208 | Horizontal | NEMA L6-20P (2200 Watts input) |