ERITREA - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Mobile Accessories
Portable Device Chargers
Cooling
Cooling
Cooling
Modular Access Floor
Uniflair Technical Floor
Uniflair Office Floor
Uniflair Building Floor
Air Economizers
Ecoflair Air Economizers
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
Static Transfer Switches
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
Module Optimized Cooling
Chilled Water System
Power Modules
Enclosed Power Module
Skid Mounted Power Module
IT Modules
SmartShelter Container
SmartShelter Module
SmartShelter Data Hall
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
Data Center Assessment Services
Install
Installation Services
Operate
Battery Replacement Services
Extended Warranties
Preventive Maintenance
Service Plans
Optimize
Training Services
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
ERITREA - Choose Country or Region
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
USB Specifications for the WallBotz 500
Issue:
USB Specifications for the WallBotz 500
Product Line:
NetBotz
Environment:
NetBotz 500 NBWL0500
Cause:
USB specifications.
Resolution:
WallBotz 500 USB Specifications
WallBotz 500 Base Unit
6 USB ports
4 USB channels
Channel Configuration:
The docking points (internal USB ports) share a USB channel
USB ports A & B share a channel
USB port C has a dedicated channel
USB port D has a dedicated channel
Important
One Camera Pod per channel
Multiple Sensor Pods per channel
USB options increase the length that USB devices can be from the USB host:
USB Cables
Maximum of 16 feet (5 meters)
Attach USB devices to USB hosts/hubs
USB Hubs
1 “B” connector and 1 to 7 “A” connectors
4 chained hubs up to 80 feet (25 meters)
Use standard USB cables to chain hubs
Self-powered and Bus-powered available
USB Repeaters / Extenders
USB cable with integrated single-port bus-powered hub
4 chained together with standard USB cable on the end going to the USB device (80 feet / 25 meters)
Bus-powered
CAT-5 Pod Extenders
Extends the range of USB devices using existing CAT-5 cabling
Range over CAT-5 Cable = 330 feet (100 meters)
Local extender unit = Self-powered, attaches to WallBotz 500 via standard USB cable, Upstream = USB “B” connector, Downstream = RJ-45 connector
Remote extender unit = Self-powered, integrated 1 port USB hub, Upstream = RJ-45 connector, Downstream = USB “A” connector
Maximum of 1 hub can be connected to the Remote extender unit
Fiber Pod Extender
Extend the range of Camera Pods & Sensor Pods using fiber cabling
Range over fiber cable = 500 meters Plus 5 m at each end for total 510 meters (1,673 feet)
Local extender unit(LEX) = Attaches to WallBotz 500 via standard USB cable, USB “B” connector IN, Fiber MT-RJ connector OUT
Remote extender unit(REX) = Integrated 4 port USB hub, Fiber MT-RJ connector IN, USB “A” connector out
Power connections required for both LEX & REX
Use fiber optic surface cabling or patch cord into fiber premise cabling
Package includes: LEX, REX, 2 AC power adapters, 2m USB cable, User guide