EMC

EMC_Corporation_logo-85x85

Combining a physical infrastructure with Struxureware, DCIM Software allows organisations to simply and efficiently deliver a complete, highly energy efficient IT solution that is pre-tested, optimised and able to be rapidly installed throughout any organisation, from remote offices to the cloud. These APC management tools allow for remote data and network management that seamlessly integrates with EMC hardware, reducing the need and cost of onsite IT support staff. Other benefits include:

  • Reduced risk: Pre-validated configurations help ensure proper installation of the current applications on the new infrastructure.
  • Accelerated deployment: Unified, standardised architecture reduces transition downtime and management overheads.
  • Flexibility: A wide variety of applications and workloads are supported through reliable hardware and software combinations.
  • Modular infrastructure: Allows IT to build a correctly dimensioned data centre and avoid wasted resources.
  • Pre-tested solutions  are proven to work, which reduces overall deployment, procurement, and setup time.

Read about what our alliance partners are doing

Read more