about us  |  support  |  where to buy  |  product registration  |  home   


  
      

CNS7T10 - Multi-mode surge and telephone protection with noise filtering

10 ft. extension cord
Puts power where you need it.
Wiring fault indicator
Red light indicates faulty building or outlet wiring.
Protection working indicator
Green light indicates protection is on.
Telephone line protection
Protect your internet modem or fax from surges and spikes
Adapter block outlet
Spaced outlet design provides room for a transformer block.
7 surge protected outlets
CNS7T6

Other Features

  • EMI/RFI noise filtering
  • Integrated switch circuit breaker

Specification CNS63 CNS64 CNS7T6 CNS7T10
Surge Energy Joule Rating 90J 270J 420J 800J
Maximum Line Current 15 Amps
Nominal Line Voltage 120 Vac, 50/60 Hz
Peak Current Capability
(normal mode)
6,000 Amp 10,000 Amp
Agency Approvals UL 1449 TVSS; CSA UL 1449 TVSS; CSA UL 1449 TVSS; CSA, UL497A UL 1449 TVSS; CSA, UL497A
Physical Dimensions
Height 1.18" (3.0 cm) 1.40" (3.6 cm) 1.38" (3.5 cm) 1.38" (3.5 cm)
Width 2.00" (5.1cm) 2.20" (5.6 cm) 2.50" (6.4 cm) 2.50" (6.4 cm)
Length 10.60" (26.9 cm) 12.40" (31.5 cm) 12.25" (31.1 cm) 12.25" (31.1 cm)

Questions? For technical support please visit our support pages. Or email support at support@conextproducts.com.