BOTSWANA - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Mobile Accessories
Portable Device Chargers
Cooling
Cooling
Cooling
Modular Access Floor
Uniflair Technical Floor
Uniflair Office Floor
Uniflair Building Floor
Air Economizers
Ecoflair Air Economizers
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
Static Transfer Switches
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
Module Optimized Cooling
Chilled Water System
Power Modules
Enclosed Power Module
Skid Mounted Power Module
IT Modules
SmartShelter Container
SmartShelter Module
SmartShelter Data Hall
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
Data Center Assessment Services
Install
Installation Services
Operate
Battery Replacement Services
Extended Warranties
Preventive Maintenance
Service Plans
Optimize
Training Services
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
BOTSWANA - Choose Country or Region
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
Thermal Dissipation of PowerStack 250 and 450
"The following table gives typical thermal dissipation as a function of mode of
operation. The models listed below are 120V and 230V versions of PowerStack
250 and 450. On-battery thermal dissipation is given at full rated load over
the entire battery discharge period. Note that on-battery thermal dissipation
is limited in duration according to available battery capacity and output
loading.
Model
Operating On-line
Watts [BTU/Hr]
Operating On-battery
Watts [BTU/Hr]
250
16[55]
35[120]
450
10[34]
75[256]
"