BULGARIA - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Mobile Accessories
Portable Device Chargers
Cooling
Cooling
Cooling
Modular Access Floor
Uniflair Technical Floor
Uniflair Office Floor
Uniflair Building Floor
Air Economizers
Ecoflair Air Economizers
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
Static Transfer Switches
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
Module Optimized Cooling
Chilled Water System
Power Modules
Enclosed Power Module
Skid Mounted Power Module
IT Modules
SmartShelter Container
SmartShelter Module
SmartShelter Data Hall
SmartShelter Room
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
Data Center Assessment Services
Install
Installation Services
Operate
Battery Replacement Services
Extended Warranties
Preventive Maintenance
Service Plans
Optimize
Training Services
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
BULGARIA - Choose Country or Region
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
Power Specifications for NetBotz Version 1 Appliances
Issue:
Power Specifications for NetBotz Version 1 Appliances
Product Line:
NetBotz
Environment:
NetBotz Version 1 Appliances
Cause:
Power specs
Resolution:
Power Specifications for Version 1 Appliances :
-The electrical specifications listed below for the all of the units 303, 310 and 400 (Wall and Rack units).
-Input Voltage- (Universal Power Supply) : 90 To 264 VAC
-Supply receptacle - IEC60320, C13
-Input Voltage (US power supply) : 100 - 240 VAC
-Input power in VA : 4W Typical
-Current ( @ 100V): 40mA Typical
-Heat dissipation in BTU: 14 BTU / Hour