Technical FAQs
Technical FAQs
Monitor | Resolution | Mode 1 | Mode 2 | Mode 3 | Mode 4 | Mode 5 | Mode 6 |
12"" RGB | 512 x 384 | 1345 | 13456 | 1347 | 1346 | 13467 | 134 |
13"" RGB | 640 x 480 66Hz | 145 | 1456 | 147 | 146 | 1467 | 14 |
Portrait | 640 x 870 | 2345 | 23456 | 2347 | 2346 | 23467 | 234 |
VGA/SVGA | 640x 80/800x600 Hz | 235 | 2356 | 237 | 236 | 2357 | 23 |
15"" Tilt | 245 | 2456 | 247 | 246 | 2467 | 24 | |
16"" Color | 832 x 624 | 135 | 1356 | 137 | 136 | 1367 | 13 |
19"" Color | 1024 x 768 | 125 | 1256 | 127 | 126 | 1267 | 12 |
21"" Color | 1152 x 870 | 12345 | 123456 | 12347 | 12346 | 123467 | 1234 |
2 Page Mono | 1152 x 870 | 345 | 3456 | 347 | 346 | 3467 | 34 |
NTSC | 1245 | 12456 | 1247 | 1246 | 12467 | 124 | |
NTSC/PAL | 1235 | 12356 | 1237 | 1236 | 12367 | 123 | |
HI-RES (12""-14"") | 145 | 1456 | 147 | 146 | 1467 | 14 | |
Multiple Scan 14"" | 14589 | 145689 | 14789 | 14689 | 146789 | 1489 | |
Multiple Scan 16"" | 1458 | 14568 | 1478 | 1468 | 14678 | 148 | |
Multiple Scan 21"" | 1459 | 14569 | 1479 | 1469 | 14679 | 149 |
Mode | SW1 | SW2 | SW3 | SW4 | SW5 | SW6 | SW7 | SW8 | SW9 | SW10 |
1345 | ON | OFF | ON | ON | ON | OFF | OFF | OFF | OFF | OFF |
MODE 1 is Composite SYNC (1) | SYNC signal (DB 15M pin 3) connected to HD 15F pin 13 |
MODE 2 is Composite SYNC (2) | DB 15 pin 3 & 15 conn. to HD 15F pin 13 |
MODE 3 is SYNC on V | DB 15 pin 12 conn. to HD 15F pin 14 |
MODE 4 is SYNC on H | DB 15 pin 15 conn. to HD 15F pin 13 |
MODE 5 is Separate SYNC | DB 15 pin 12 conn. to HD 15F pin 14 DB 15 pin 15 conn. to HD 15F pin 13 |
MODE 6 is SYNC on GREEN | SYNC on GREEN |