Technical FAQs

Ask a Question

Details Returned from Sun Systems via Advanced Device Crawlers

Issue:

Details Returned from Sun Systems via Advanced Device Crawlers

Product Line:

NetBotz

Environment:

NetBotz version 2 Advanced Device Crawlers.

Cause:

The following information can be queried via Advanced Device Crawlers for Sun systems assuming the Sun DDF (Device Definition File) is installed on the NetBotz appliance and the Sun system is SNMP enabled. Please note that not all information listed below is available on all Sun models.

Resolution:


 
  • Description
  • Ambient Temperature
  • System Board Power Status
  • Processor Temperature
  • Control Board Power Status
  • I/O Cabinet Power Status
  • Fan Tray Power Status
  • Fan Power Status
  • Support Board Power Status
  • Bulk Power Supply Status
  • System Board CIC0 ASIC Temperature
  • System Board MC ASIC Temperature
  • System Board XDB2 ASIC Temperature
  • System Board PROC0 ASIC Temperature
  • System Board 3.3V DC Temperature
  • System Board VDD Core Temperature
  • System Board 5V DC Temperature
  • System Board VDD (3.3VDC) Voltage
  • System Board 5V DC Housekeeping Voltage
  • System Board 5V DC Voltage
  • System Board VDD Core Voltage
  • System Board 3.3V DC Voltage
  • Control Board PS1 (5V DC) Temperature
  • Control Board Temperature Sensor
  • Control Board 5V DC Voltage
  • Control Board Housekeeping 5V DC Voltage
  • Control Board Housekeeping 3.3V DC Voltage
  • Control Board VccPer (5V DC) Voltage
  • Control Board VccFan (5V DC) Voltage
  • Center Plane Temperature Points
  • Support Board PS (3.3V DC) Temperature
  • Support Board Housekeeping 5V DC Voltage
  • Support Board Housekeeping 3.3V DC Voltage
Was this helpful?
What can we do to improve the information ?