Technical FAQs

Ask a Question

Can files be shared through the USB ports of two computers?

Customers want to share files between two computers using the USB ports.

Product Line:
Cables and Connectivity Solutions

All versions and serial ranges.
Customers need an easy way to share files.
Please use APC-7314
APC Easy Transfer Cable for Windows 7, 8ft

The Easy Transfer Cable provides a fast and simple way to migrate your data and settings from your Microsoft XP PC to your new Windows 7 PC.
After attaching the cable to a USB port on each PC, Microsoft's Easy Transfer Wizard will automatically start on the Windows 7 PC to quickly and safely step you through
the transfer process. You will find this to be faster, and much more secure, than transferring over a network or burning multiple CD's
Safely transfer your Files, Favorites, and Preferences including: email, user accounts, photos, music, documents to your new Windows 7 PC from your existing XP PC
Transfer 100GB of data in 3 Hours
Windows 7 / Windows Vista / Windows XP
Available USB Port (both systems)
CD-ROM Drive
Cable Length 8ft.
Connectors: 2X Type A Male
Package Includes
Easy Transfer Cable for Windows 7
XP Software/Driver
Windows Easy Transfer (Windows 7 Upgrade and Migration)
User Manual

This, and all current APC Cables and Connectivity Solutions products such as Ca 5E, Cat 6, Cat 6A cables, fiber optic cables, USB cables, adapters and converters...etc, can be viewed at .
Was this helpful?
What can we do to improve the information ?