ANGUILLA - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Audio-Video Solutions
AV Power Conditioners with Battery
AV Surge Protectors
AV Power Filters
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
Room Cooling Accessories
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
iBusway for Data Center
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
Room Power Distribution
Cabinet Power Distribution
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
SmartShelter Room
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
Remote Monitoring Services
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
When to replace your battery or UPS
UPS Buying Guide
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
ANGUILLA - Choose Country or Region
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
Single Phase Symmetra Hardwire Torque Specifications
Issue
:
What are the recommended torque values for the input and output wiring of single phase Symmetra UPS systems?
Product Line
:
Symmetra Power Array
Symmetra RM
Symmetra LX
Environment
:
All serial ranges
Cause
:
This document provides the recommended torque values for the UPS systems in the product lines mentioned above.
Resolution
:
The list below references the part number of the UPS frame, which in most cases is found on the back of the system on a white sticker.
Symmetra RM 2-6kVA:(SYHF6KT) - torque = 16 in/lbs
Symmetra RM 8-12kVA: (SYPF12KT) - torque = 30 in/lbs
Symmetra Power Array: (SYMSTRF, SYMINIF) - torque = 30 in/lbs
Symmetra LX (SYAF -- all models):- torque = 40 in/lbs
These specifications as well as conductor and breaker recommendations can also be found in the user manual of each UPS system.