ANTIGUA AND BARBUDA - Choose Country or Region
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
Audio-Video Solutions
AV Power Conditioners with Battery
AV Surge Protectors
AV Power Filters
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
Room Cooling Accessories
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
iBusway for Data Center
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
Room Power Distribution
Cabinet Power Distribution
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
SmartShelter Room
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
Data Center Assessment Services
Install
Installation Services
Operate
Remote Monitoring Services
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
When to replace your battery or UPS
UPS Buying Guide
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
ANTIGUA AND BARBUDA - Choose Country or Region
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
Are there spare or replacement keys available for the NetShelter SX, SV or VX cabinets?
Issue:
Customers require spare keys for their cabinets?
Product Line:
NetShelter SX, NetShelter SV, NetShelter VX
Environment:
All models and serial ranges.
Cause:
Keys can be lost, or extras may be needed.
Resolution :
Yes, a spare key can be purchased using Part number W870-8135. This is a single spare key which works on the NetShelter SX, SV and VX doors and side panels.
It also works on the NetShelter WX models AR106, AR109 and AR112.