AFGHANISTAN - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Mobile Accessories
Portable Device Chargers
Cooling
Cooling
Cooling
Air Economizers
Ecoflair Air Economizers
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
Static Transfer Switches
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
Module Optimized Cooling
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
Data Center Assessment Services
Install
Installation Services
Operate
Remote Monitoring Services
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
AFGHANISTAN - Choose Country or Region
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
Smart-UPS VT-G3500; installation, recommended breaker and cable sizes
Issue:
Smart-UPS VT-G3500; installation, recommended breaker and cable sizes
Product line:
Smart-UPS VT-G3500, 10kVA, 15kVA, 20kVA, 30kVA
Environment:
Tower frame/ all serial numbers
Cause:
Product installation, recommended breaker and cable sizes and external communications cables.
Resolution:
Single Mains
Connections Mains/bypass Input
10kVA 35A breaker/ 30 kAIC
15kVA 60A breaker/ 30 kAIC
20kVA 80A breaker/ 30 kAIC
30kVA 125A breaker/ 30 kAIC
Dual Mains
Connections Mains input
10kVA 35A breaker/ 30 kAIC
15kVA 60A breaker/ 30 kAIC
20kVA 80A breaker/ 30 kAIC
30kVA 125A breaker/ 30 kAIC
Dual Mains
Connections Bypass Input
10kVA 35A breaker/ 30 kAIC
15kVA 60A breaker/ 30 kAIC
20kVA 80A breaker/ 30 kAIC
30kVA 125A breaker/ 30 kAIC
Any
Connections Output
10kVA 35 A fast acting class J fuse
15kVA 60 A fast acting class J fuse
20kVA 80 A fast acting class J fuse
30kVA 125 A fast acting class J fuse
Recommended Wire Size
UPS/AWG size Mains input (AWG) AC output (AWG) DC input (AWG) 75 Degree C Wire
10kVA 8 8 1
15kVA 6 6 1
20kVA 4 4 1
30kVA 1 1 1
Recommended Cable Size and Lug
Cable Size (AWG) Cable Lug Type Crimping Tool Die Terminal Bolt Diameter
12 YA12CL2TC38 MD7-34R W12CVT 0.2in/6mm
8 YA8CL2TC38 MD7-34R W8CVT 0.2in/6mm
6 YA6CL2TC38 MD7-34R W5CVT 0.2in/6mm
4 YA4CL2TC38 MD7-34R W4CVT 0.2in/6mm
1 YA1CL2TC38 MD7-34R W1CVT 0.2in/6mm
EPO Switch Wiring
The UPS must be connected to either dry contact or a 24VDC Emergency Power Off (EPO) Switch