UNITED ARAB EMIRATES - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Mobile Accessories
Portable Device Chargers
Cooling
Cooling
Cooling
Modular Access Floor
Uniflair Technical Floor
Uniflair Office Floor
Uniflair Building Floor
Air Economizers
Ecoflair Air Economizers
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
Static Transfer Switches
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
Module Optimized Cooling
Chilled Water System
Power Modules
Enclosed Power Module
Skid Mounted Power Module
IT Modules
SmartShelter Container
SmartShelter Module
SmartShelter Data Hall
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
Data Center Assessment Services
Install
Installation Services
Operate
Battery Replacement Services
Extended Warranties
Preventive Maintenance
Service Plans
Optimize
Training Services
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
UNITED ARAB EMIRATES - Choose Country or Region
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
Uniflair Pump Packages Technical Specs
Issue:
Uniflair Pump Packages Technical Specs
Product line:
Uniflair
Environment:
Data Center Cooling
Cause:
Product Design Specifications
Resolution:
See Charts Below
HP Line Size Voltage FLA MCA MOP
2 Suction 1.5 208/3/60 7.5 10 20
2 Discharge 1.25 460/3/60 3.4 5 10
2 Suction 2 208/3/60 7.5 10 20
2 Discharge 1.5 460/3/60 3.4 5 10
5 Suction 2.5 208/3/60 16.7 21 40
5 Discharge 2 460/3/60 7.6 10 20
7.5 Suction 2.5 208/3/60 24 30 55
7.5 Discharge 2 460/3/60 11 14 25
Pump Dimensional Data
Pump Package SKUs
SKU Pump Package
ACPP2320 Dual Pump Package 2 HP 208-230V/3/60 Hz, FlowRate 34 GPM
ACPP2321 Dual Pump Package 2 HP 208-230V/3/60 Hz, FlowRate 53 GPM
ACPP2322 Dual Pump Package 5 HP 208-230V/3/60 Hz
ACPP2323 Dual Pump Package 7.5 HP 208-230V/3/60 Hz
ACPP2324 Dual Pump Package 2 HP 460V/3/60 Hz, FlowRate 34 GPM
ACPP2325 Dual Pump Package 2 HP 460V/3/60 Hz, FlowRate 53 GPM
ACPP2326 Dual Pump Package 5 HP 460V/3/60 Hz
ACPP2327 Dual Pump Package 7.5 HP 460V/3/60 Hz
ACAC76133 Uniflair Dual Pump Package Enclosure
Not pictured above are ship-loose items: 15 Gallon Steel Expansion Tank with Airtrol Fitting, Flow Switch
Does NOT include: Piping, valves and gauges
Pump Package.pdf