Technical FAQs
Technical FAQs
ACPA4000 | |||||
Capacity | |||||
Inlet temperatures/humidtiy | BTU/HR | ||||
@95/83% | 13273 | ||||
@80/67% | 9554 | ||||
@72/60% | 8257 | ||||
kW | Kw | Sensible | |||
@95/83 | 3.89 | 2.75 | |||
@80/67 | 2.8 | 2.67 | |||
@72/60 | 2.42 | 2.39 | |||
Dimensions | |||||
Width | 23 | ||||
Depth | 28.88 | ||||
Height | 38.66 | Not including Ducting | |||
Weight | 210 | ||||
Shipping Weight | 340 | ||||
Electrical | |||||
Power Supply | 115/60/1 | ||||
Power Consumption (kW) | 1.6 | kw/hr is a measure of energy | |||
Current Consumption (A) | 14.4A | ||||
Fuse Size (A) | 20A | ||||
Plug CFG | NEMA 5-20 | ||||
Min-Max Voltage | 110-120 | ||||
Power Cord | 14 Gauge-10ft | ||||
Unit RLA | 14.4 amps | ||||
Compressor | |||||
Type | Hermetic Rotary RLA 9.3 amps | ||||
R22 Charge | 2lb | ||||
Operating Conditions (Min-Max) | 65-95F | ||||
LRA | 54A | ||||
Fan Charateristics | |||||
Evap Fan Type | Centrifugal | ||||
Air Flow (CFM) | 400 low/600 high | ||||
Condenser Fan Type | Centrifugal | ||||
Air Flow (CFM) | 800 | ||||
Evap amperages | High speed is between 1.5-1.8 amps, low is 1.6-2.7 | ||||
Condenser amperages | 3.3-4.6a, typical is 3.8a | ||||
Air Differential switch | Factory setting .8 | ||||
Safety Devices | Explanation | ||||
Compressor Thermal Overload Delay | Yes | Protects compressor from overheating | |||
Fan motor Protection | Yes | Protects fans from overheating | |||
Anti-freeze Thermostat | Yes | Hot-gas by-pass prevents coil from freezing | |||
Condensate Pump-Redundant | Yes | Dual Condensate floats protect unit from water leakage | |||
High-Pressure Switch | Yes | Protects compressor from damage due to condensor blockage | |||
Compressor Short Cycle Protection | Yes | Ensures compressor is delayed on any restart to prevent damage | |||
Automatic Restart | Yes | If power is cut unit will return to last known operating condition upon power up | |||
Programmable Thermostat | Yes | ||||
Control Panel | Yes | ||||
Programmable Schedules | Yes | ||||
Key Features | |||||
Operating Cost per hour ($.14/kW) | $ 0.22 | ||||
Humidity Removal (@72/60 Gal/hr) | 0.01 | ||||
Condensate Pump Std | Yes | ||||
Sound Level (dB) | 72 | ||||
Max Evap duct length | 10ft | ||||
Max Cond duct length | 10ft | ||||