USA/EN - Choose Country or Region
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
When to replace your battery or UPS
UPS Buying Guide
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
USA/EN - Choose Country or Region
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
NetBotz Appliances version 1 and 2 Operating Environments
Issue:
NetBotz version 1 and 2 Appliances Operating Environments
Product Line:
NetBotz
Environment:
NetBotz version 1 and 2
Cause:
Opearting environment
Resolution:
The NetBotz Appliances and pods are designed for indoor use only.
The environmental operating conditions are as follows:
* Temperature: 35F to 120F (1.6C to 48.8C)
* Humidity: 10% to 90% non-condensing